Wall mounted enclosure, Spacial S3X, stainless steel 304L, double plain door, 600x1000x300mm, IP55

NSYS3X601030
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 304L wall-mounting enclosure is designed for multi-purpose applications and resistance to corrosion It is designed for use in harsh environments, it can withstand high impact due to its IK10 (IEC62262) and it has a high resistance to dust and water with an IP55 rating (IEC60529) This enclosure has a nominal height, width and depth of 600mm, 1000mm and 300mm respectively The enclosure is made with Scotch-Brite® brushed surface finish The enclosure consists of a body, a plain door, two perforated vertical profiles and three locks The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three lock points lock with a 3mm double-bar insert The door can be removed for maintenance purposes The net weight of the enclosure is 32kg

Product Details

Activity PPUES
Part Number NSYS3X601030

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account