
calcActive())">
Vivace 45A 250V Cooker Control, Aluminium silver
KBT15D45N_AS
AEDÂ 152.89
AEDÂ 117.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KBT15D45N_AS
Vivace 45A 250V Cooker Control, Aluminium silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 45A 250V Cooker Control, Aluminium silver
AEDÂ 152.89
AEDÂ 117.00
Product Details
Rated current | 45 A at 250 V AC, resistive, 45 A at 250 V AC, inductive |
---|---|
Part Number | KBT15D45N_AS |
Activity | HDCWD |
Weight | 202.28 g |
Package1 Length*Width*Height | 14.6 cm x 3.6 cm x 8.6 cm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | <= 16 mm² |
Colour | aluminium silver |
Colour | Aluminium Silver |
Connections - Terminals | pillar terminal |
contacts material | brass and phosphor bronze |
depth | 47 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
device short name | KBT15 |
Embedding Depth | 28.0 mm |
environmental characteristic | indoor use |
fixing center | 120.6 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Outlet Poles Configuration | 2P + E |
Pilot Light | red neon indicator |
product or component type | switched socket |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | BS 4177 |
Switch Application | cooker and socket |
Terminal Identifier | Earth, L, N |
Tightening Torque | 0.4 N.m |
width | 146 mm |
ambient air temperature for operation | 0-40 °C |
standards | BS 4177 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account