Vivace - 2 x 2.1A USB Charger - Aluminium Silver
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace - 2 x 2.1A USB Charger - Aluminium Silver
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | KB32USB_AS |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for flexible cable(s), 2.5 mm² for rigid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for flexible cable(s), 1.5 mm² for rigid cable(s) |
Colour | aluminium silver |
Condition of Use | room temperature |
depth | 39 mm |
device mounting | flush |
Device Presentation | mechanism |
Embedding Depth | 29.3 mm |
fixing mode | screw |
height | 87 mm |
Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PA (polyamide) 6: housing, silicone rubber: cover, PC (polycarbonate): grid plate |
net weight | 0.1042 kg |
Number of Modules | 2 modules 46 x 36.7 x 21.7 mm |
Number of Terminals | 2 |
product certifications | CCC, IEC |
product or component type | USB charger |
range of product | Vivace |
relative humidity | 10-90 % |
sale per indivisible quantity | 1 |
shape of screw head | cross |
Socket Number | 2 |
Surface Finish | glossy |
Surface Treatment | untreated |
width | 87 mm |
Wire Stripping Length | 6 mm |
Nominal output power | 21 W |
environmental characteristic | liquid soap, alcohol |
product compatibility | power bank, HTC, HW, Apple, major smart phone and tablet, XiaoMi, Samsung |