varistor + green LED - 24..60 VAC/DC - for RSZ sockets
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
varistor + green LED - 24..60 VAC/DC - for RSZ sockets
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RZM021BN |
[Uc] control circuit voltage | 24...60 V AC/DC |
accessory / separate part category | protection accessories |
net weight | 0.005 kg |
product or component type | protection module |
range of product | Harmony Electromechanical Relays |
sale per indivisible quantity | 10 |
Accessory / separate part designation | varistor + green LED |
product compatibility | socket RSZ (1 C/O), socket RSZ (2 C/O), socket RGZ (1 C/O), socket RGZ (2 C/O) |