Ultimate Screwless Flat Plate - 2-pole switch - neon - 1 gang - stainless stl Bl
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless Flat Plate - 2-pole switch - neon - 1 gang - stainless stl Bl
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 32 A at 230 V AC |
Part Number | GU4431-BSS |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
height | 88 mm |
IP degree of protection | IP20 |
Number of Gangs | 1 gang |
Pilot Light | red neon indicator |
product or component type | switch |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
Switch Function | 2-pole |
width | 88 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |