Spacial SF/SM cut out cover plate - 200x800 mm - screwed

NSYMUC208
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Screwed-on cut-out grey cover plate (RAL 7035) with 1 cut-out made from steel for Spacial SF and Spacial SM enclosures Mounted by screws on chassis coupling set The nominal width is 800mm, fixing centers width is 678mm and real width is 702mm The nominal height is 200mm and real height is 199,5mm The real depth is 12mm Maximum number of 18mm modules is 36 Number of horizontal rows is 1 Suitable for enclosures of 800 width 200mm The kit is made up of fixing elements and 1 cover plate The product can be used in multi-purpose applications Anti-corrosion protection is ensured by epoxy-polyester powder coating This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYMUC208

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account