
calcActive())">
Spacial CRN plain door with mount.plate. H500xW500xD250 IP66 IK10 RAL7035..
NSYCRN55250P
AEDÂ 566.57
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN55250P
Spacial CRN plain door with mount.plate. H500xW500xD250 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H500xW500xD250 IP66 IK10 RAL7035..
AEDÂ 566.57
Description
Spacial CRN is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It is UL, cUL, and DNV-GL certified, with an IK10 (IEC62262) rating and an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 500mm, 500mm, and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with lock, and a mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The mounting plate is made of galvanized steel and is fixed with a fixing element The net weight of the enclosure is 13,832kg This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN55250P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account