Spacial CRN plain door with mount.plate. H1000xW800xD300 IP66 IK10 RAL7035..

NSYCRN108300P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications in harsh environments It has a nominal height, width, and depth of 1000mm, 800mm, and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, a plain door with a 3mm double-bar lock, a mounting plate, and two cable gland plates (bottom) The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door, cable gland plates, and mounting plate can be removed for maintenance purposes The mounting plate is made from galvanised steel The net weight of the enclosure is 49kg It has an IK10 (IEC62262) rating and an IP66 rating (IEC60529) for high resistance to dust and water The variant particularity includes a back welded with double profile forming a protected sealed area and sides made from a single folded section This enclosure is certified by UL, cUL, and DNV-GL

Product Details

Activity PPUES
Part Number NSYCRN108300P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account