
calcActive())">
SpaceLogic MP130 PIBCV Actuator, Modulating, Non-Spring Return, 24 Vac, 130 N, IP42.
MP130-24M
AEDÂ 530.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MP130-24M
SpaceLogic MP130 PIBCV Actuator, Modulating, Non-Spring Return, 24 Vac, 130 N, IP42.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
SpaceLogic MP130 PIBCV Actuator, Modulating, Non-Spring Return, 24 Vac, 130 N, IP42.
AEDÂ 530.02
Product Details
Activity | DBPRD |
---|---|
Part Number | MP130-24M |
Targeted region | Europe, Asia Pacific., Australia. |
Position indicator | Stroke indicator on bracket |
Actuator product series | MP130 |
Actuator type | electric |
Power consumption in VA | 2 VA AC |
Stroke auto calibration | TRUE |
Lead length | 1.5 m |
Control signal | proportional/modulating |
Stroke running time | 24 s |
Actuator model | MP130 |
Power loss return | non-spring return |
Analogue input range | 0...10 V DC |
Force lbf | 30 lbf |
Actuator product range | SmartX Actuator |
Stroke length | 5-5 mm |
Leads and connections | integral cable |
Force N | 130 N |
ambient air temperature for operation | 0-55 °C |
ambient air temperature for storage | -40-70 °C |
IP degree of protection | IP42 |
Actuator | linear |
control type | automatic reset |
Electrical Insulation Class | class III |
Material | polycarbonate: housing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account