Plain mounting plate H200xW200mm made of galvanised sheet steel

NSYMM22SB
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Plain mounting plate H200xW200mm made of galvanised sheet steel. Label: Spacial SBM - range: Spacial - device composition: 1 mounting plate - material: galvanised steel - surface finish: metallic - accessory / separate part category: mounting accessory - product or component type: mounting plate - device application: multi-purpose - mounting location: bottom of enclosure - mounting plate description: plain - range compatibility: Spacial SBM - Range Presentation: Simplicity, ergonomics and versatility, it's all in the boxThe Spacial SBM range is ready to deliver the protection you need in the industry’s most challenging applications. - 45 different boxes in plain versions, entry plate versions and a BUS version with a glazed door and entry plates are available - Easy installation with direct fixing through the rear, or mounting with external lugs - Steel enclosures, protected inside and outside with epoxy-polyester paint in RAL 7035 grey - Polyurethane sealing gasket applied throughout the range Multiple installation accessoriesEngineered for your business: - Ergonomic - extension box and accesories allow ease of component installation and adjustment - Versatile – FL21 cable entry compliant for seamless and easy connections - Extensive – the industry’s largest combination of dimensions, with 42 varieties available in the catalogue - Compatible – easy to use, simple to install thanks to compatibility with many existing boxes and their accessories - Durable – attractive and tough design provides protection of your most sensitive electronics - Dependable – reliable delivery world-wide to get you up and running on schedule. - Range Benefits: Spacial SBM metallic boxes - Protection: IP 66 or IP 55 across the range - Selection: 80mm and 120mm depths available, with or without pre-built FL 21 cable entries - Strength: Rated up to IK 10 - Ease of use: Install with just a screwdriver - Modularity: Straightforward range of widths, heights and depths - Range Application Presentation: The Spacial SBM range is ideal for use in a diverse range of industrial machine and building functions. It offers the best performance in its class and is the result of forward-thinking design and meticulous manufacturing quality that you can count on.

Product Details

Activity PPUES
Part Number NSYMM22SB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account