Pieno - 1 gang CATV socket
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - 1 gang CATV socket
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | E8231TVF |
Activity | HDCWD |
Weight | 76.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.3 cm |
ambient air temperature for operation | -5-40 °C |
average impedance | 75 Ohm |
Connections - Terminals | F connection |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | TV/FM/SAT socket |
range of product | Pieno |
relative humidity | 0-95 % |
standards | IEC 60670, GB 17466, GY/T137-1999 |
Tv Socket Type | TV |
width | 87 mm |
Wiring Device Mounting | flush |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60670, GB 17466, GY/T137-1999 |
connections - terminals | F connection |