
calcActive())">
Lisse - flex outlet - side entry - 25A - white
GGBL2033S
AEDÂ 17.45
AEDÂ 15.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL2033S
Lisse - flex outlet - side entry - 25A - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - flex outlet - side entry - 25A - white
AEDÂ 17.45
AEDÂ 15.00
Product Details
Rated current | 25 A |
---|---|
Part Number | GGBL2033S |
Activity | HDCWD |
Weight | 102.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 2.5 cm |
Cable Entry | side entry |
Colour | white |
Colour | White |
depth | 87 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 27.5 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.081 kg |
Number of Gangs | 1 gang |
product or component type | flex outlet |
Quantity per set | set of 1 |
range | Lisse |
standards | BS 5733 |
Surface Finish | matt |
Type of Packing | bag |
width | 87 mm |
standards | BS 5733 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account