
calcActive())">
Lisse - data socket - 1 gang RJ45 Cat 6
GGBL7071C6S
AEDÂ 46.03
AEDÂ 40.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL7071C6S
Lisse - data socket - 1 gang RJ45 Cat 6
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - data socket - 1 gang RJ45 Cat 6
AEDÂ 46.03
AEDÂ 40.00
Product Details
Part Number | GGBL7071C6S |
---|---|
Activity | HDCWD |
Weight | 74.9 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.7 cm |
Aesthetic Name | white moulded |
Colour | matt white |
Colour | Matt White |
Communication Network Type | RJ45 |
Connections - Terminals | screw terminals |
Data Socket Type | RJ45 - category 6 |
depth | 37 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.051 kg |
Number of Gangs | 1 gang |
product or component type | data socket |
Quantity per set | set of 1 |
range | Lisse |
standards | BS EN 41003, ANSI/TIA-568-C.2 |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 41003, ANSI/TIA-568-C.2 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account