Lisse - cooker connection unit - 1 gang - white moulded
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - cooker connection unit - 1 gang - white moulded
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 50 A at 230 V AC 50 Hz |
Show Accessory | No |
Part Number | GGBL4050S |
Activity | HDCWD |
Weight | 205.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 5 cm |
Aesthetic Name | white moulded |
Colour | matt white moulded |
Colour | Matt White Moulded |
Connections - Terminals | screw terminals |
depth | 49.5 mm |
Device Presentation | complete product |
fixing mode | by screws M3.5 x 25 mm |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.194 kg |
Number of Gangs | 1 gang |
Outlet Standard | British |
Pilot Light | without LED |
product or component type | cooker connection unit |
Quantity per set | set of 1 |
range | Lisse |
standards | BS 5733 |
Type of Installation | indoor |
width | 87 mm |
standards | BS 5733 |
connections - terminals | screw terminals |