
calcActive())">
Fibre optic pigtail, Actassi, OS2, LC, 1 m
ACTFT1L1S19S10
AEDÂ 32.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ACTFT1L1S19S10
Fibre optic pigtail, Actassi, OS2, LC, 1 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Fibre optic pigtail, Actassi, OS2, LC, 1 m
AEDÂ 32.85
Product Details
Activity | HDCFD |
---|---|
Part Number | ACTFT1L1S19S10 |
Targeted region | Asia Pacific., Europe |
Cable packaging | roll of 1 m |
Ambient air temperature for installation | -20-60 °C |
Bending radius | 50 mm dynamic, 30 mm static |
Mode of transmission | single mode |
Number of optic fibre | 1 |
Exchange mode | simplex |
Maximum insertion loss | 0.2 dB LC |
Fibre performance | OS2 9/125 µm |
Maximum attenuation | 0.45 dB / 1 km at 1310 nm, 0.3 dB / 1 km at 1550 nm |
Optic fiber diameter | 900 µm |
standards | LC connector: TIA/EIA-604-10 A, LC connector: IEC 61754-20 Ed.2, fibre performance: TIA/EIA-568-C.3, IEC 60754-1, IEC 60754-2, IEC 61034, flame retardance: IEC 60332-1, fire retardance: IEC 60332-3C, flame retardance: UL 94 V0, fibre performance: ISO/IEC 11801:2011 Ed.2.2 OS2, fibre performance: IEC 60793-2-10 Type B1.3, fibre performance: ITU G.652.D |
ambient air temperature for operation | -20-60 °C |
Cable Length | 1-1 m |
Cable Outer Diameter | 0.9 mm +/- 0.2 mm |
Minimum Return Loss | 50 dB LC |
ambient air temperature for storage | -20-60 °C |
Type of Packing | plastic bag |
range | Actassi |
Material | ceramic: LC connector ferrule |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account