
calcActive())">
Exclusive - cooker control unit - 1 gang - white
G45CX
AEDÂ 32.60
AEDÂ 25.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

G45CX
Exclusive - cooker control unit - 1 gang - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Exclusive - cooker control unit - 1 gang - white
AEDÂ 32.60
AEDÂ 25.00
Product Details
Rated current | 45 A at 230 V AC 50 Hz |
---|---|
Part Number | G45CX |
Activity | HDCWD |
Colour | white moulded matt |
depth | 36 mm |
Device Presentation | complete product |
fixing mode | by screws M3.5 x 30 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.16 kg |
Number of Gangs | 1 gang |
Outlet Standard | British |
Pilot Light | without neon indicator |
product or component type | cooker control unit |
Quantity per set | set of 10 |
range of product | Exclusive |
Type of Installation | indoor |
width | 86 mm |
standards | BS EN 60669-1, BS 4177, BS 5733 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account