EasyLogic panel mount meter, class 1, RS485, LED
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyLogic panel mount meter, class 1, RS485, LED
Excl. Tax
Excl. Tax
Product Details
Activity | DPLVP |
---|---|
Pincode Group | default |
Part Number | METSEPM1125HCL10RS |
Type of measurement | current, voltage, frequency, power factor, phase angle, RPM, peak demand power, harmonic distorsion (I THD & U THD), active power, active energy |
Accuracy class | class 1 active energy conforming to IEC 62053-21, class 1 reactive energy conforming to IEC 62053-24 |
Communication port support | screw connector: RS485 |
Power quality analysis | total harmonic distortion |
Measurement voltage | 46-277 V AC 50...60 Hz between phase and neutral, 80-480 V AC 50...60 Hz between phases, 277-999000 V AC 50...60 Hz with external VT |
Sampling rate | 32 samples/cycle |
Maximum power consumption in W | 2 W at 240 V |
Frequency measurement range | 45-65 Hz |
Counter functions | ON hour counting, ON-load hour counting, power interruption |
Communication of data | reading of measurements, all counters, revolution speed, last cleared log, instantaneous and demand values |
Tamperproof of settings | protected by access code |
Measurement current | 5-6000 mA |
Messages display capacity | 3 fields of 4 characters |
Refresh time | 1 s |
Data recording | energy consumption logs |
Display colour | red |
Analogue input type | voltage (impedance 5 MOhm)4 x , current 0.005...10 A (impedance 0.3 MOhm)6 x |
Measurement category | category III 480-480 V |
Display digits | 12 digit(s) - 14.2 mm in height |
Metering type | average current Iavg, phase currents, active power P, P1, P2, P3, active, reactive, apparent energy (signed, four quadrant), rotation speed, average voltage Vavg, calculated neutral current, unbalance current, apparent power S, S1, S2, S3, unbalance voltage, frequency, voltage U21, U32, U13, V1, V2, V3, demand power P, Q, S, reactive power Q, Q1, Q2, Q3, power factor and displacement PF (signed, four quadrant), phase current I1, I2, I3 RMS |
Maximum power consumption in VA | 4 VA at 240 V between phase and neutral |
Installation category | III |
standards | IEC 61010-1:ed. 3, UL 61010-1:ed. 3 |
ambient air temperature for operation | -10-60 °C |
device application | energy monitoring |
Communication Port Protocol | Modbus at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
ambient air temperature for storage | -20-70 °C |
Type of Installation | indoor installation |
depth | 13 mm outside: , 49 mm panel: |
width | 96 mm |
Display Type | 8 segments LED |
device short name | PM1125H |
Targeted Country | all |
Wire Stripping Length | current circuit: 3.68 mm, voltage circuit: 7 mm, control circuit: 7 mm, 7 mm |
range | EasyLogic |
Material | polycarbonate |
connections - terminals | current circuit: screw clamp terminals (bottom) 2.08-3.31 mm² cable(s) , voltage circuit: screw clamp terminals (top) 0.82-3.31 mm² cable(s) , control circuit: screw clamp terminals (top) 0.82-3.31 mm² cable(s) , communication: screw clamp terminals (bottom) 0.33-3.31 mm² cable(s) |
tightening torque | current circuit: 0.9-1 N.m Philips No 2 screwdriver , voltage circuit: 0.9-1 N.m Philips No 2 screwdriver , control circuit: 0.9-1 N.m Philips No 2 screwdriver , communication: 0.5-0.6 N.m Philips no 1 screwdriver |