Easy9 distribution board - 3P - 125A - 12 ways- straight with fixlink
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy9 distribution board - 3P - 125A - 12 ways- straight with fixlink
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | EZ9ET12L |
Number of Ways | 12 ways |
colour | grey (RAL 7035) |
depth | 110 mm outside: |
height | 461 mm outside: |
IK degree of protection | IK08 conforming to IEC 62262 |
IP degree of protection | IP40 conforming to IEC 60529 (closed door) |
product certifications | ASTA |
product or component type | distribution board |
Provided Equipment | 1 x washer, 4 x screws, removable front cover, copper link, insulated fishbone, adjustable pan assembly, provision for incomer, blanking plate |
range | Easy9 |
width | 466 mm outside: |
Enclosure material | powder coated steel |
Enclosure mounting | surface, flush |
Type of front cover | plain door |
Type of rail | DIN |
ambient air temperature for operation | -5-50 °C |
standards | IEC 61439-1, IEC 61439-3 |
Network Number of Phases | three phase |
Cable Entry | 11 knock-outs |