
calcActive())">
Contactor Deca 115A 3P 200-500V ACDC Lug
LC1D115A6LSE
AEDÂ 1,294.11
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D115A6LSE
Contactor Deca 115A 3P 200-500V ACDC Lug
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor Deca 115A 3P 200-500V ACDC Lug
AEDÂ 1,294.11
Description
How to Video
Product Details
Activity | PPCTR |
---|---|
Number of Poles | 3 |
Range | TeSys Deca Advanced |
EAN Code | 3606487155874 |
Part Number | Contactor, Tesys Deca Advanced, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 115A, 200-500V AC/DC coil,lugs-ring or bars |
Weight | 2.4 Kg |
height | 189 MM |
width | 132 MM |
auxiliary contacts type | 1NO + 1NC |
Voltage | 200-500V AC/DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account