
calcActive())">
circuit breaker Compact NS1600N - Micrologic 5.0 A - 1600 A - 3 poles 3t
33363
AEDÂ 22,755.58
AEDÂ 15,010.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33363
circuit breaker Compact NS1600N - Micrologic 5.0 A - 1600 A - 3 poles 3t
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker Compact NS1600N - Micrologic 5.0 A - 1600 A - 3 poles 3t
AEDÂ 22,755.58
AEDÂ 15,010.00
Product Details
Activity | PPCCB |
---|---|
Part Number | 33363 |
[ics] Rated Service Breaking Capacity | 30 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 37 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 37 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 37 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[Icw] rated short-time withstand current | 19.2 kA 1 s conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
breaking capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N 50 kA 415 V AC |
Connection Pitch | 70 mm |
Downside Connection | front |
Earth-leakage Protection | without |
[tr] long-time delay adjustment range | 12.5-600 s at 1.5 x Ir, 0.5-24 s at 6 x Ir, 0.7-16.6 s at 7.2 x Ir |
Protected Poles Description | 3D |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
Trip Unit Name | MicroLogic 5.0 A |
trip unit rating | 1600-1600 A at 50 °C |
trip unit technology | electronic |
Upside Connection | front |
utilisation category | category B |
ambient air temperature for storage | -40-85 °C |
compatibility code | NS1600 |
control type | rotary handle, toggle |
depth | 147 mm |
device application | distribution |
device short name | Compact NS1600N |
Electrical Durability | 1000 cycles at 690 V In, 2000 cycles at 690 V In/2, 2000 cycles at 440 V In, 5000 cycles at 440 V In/2 |
height | 327 mm |
IK degree of protection | IK07 conforming to EN 50102 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 10000 cycles |
mounting mode | fixed |
mounting support | backplate |
net weight | 14 kg |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947 |
product certifications | ASTA, ASEFA |
product or component type | circuit breaker |
Protection Type | L : for overload protection (long time), S : for short time short-circuit protection, I : for instantaneous short-circuit protection |
range | ComPact |
range of product | ComPact NS630b...1600 |
relative humidity | 0-95 % |
width | 210 mm |
Thermal memory | 20 mn |
Trip unit protection functions | LSI |
Type of measurement | ammeter |
Long time delay adjustment type | adjustable 9 settings |
Instantaneous pick-up adjustment type Ii | adjustable |
Zone selective interlocking ZSI | with |
Short-time delay adjustment type | adjustable |
Instantaneous pick-up adjustment range | 2...15 x In, off |
Long time pick-up adjustment range | 0.4...1 x In |
Long time pick-up adjustment type Ir | adjustable 9 settings |
[tsd] short-time delay adjustment range | 0.1-0.4 s I²t=on, 0-0.4 s I²t=off |
[Isd] short-time pick-up adjustment range | 1.5...10 x Ir |
Short-time pick-up adjustment type Isd | adjustable 9 settings |
Power losses | 74 W |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-2 |
local signalling | 4 LEDs (red) for fault indication, 1 LED (yellow) for overload |
Display Type | LCD display |
auxiliary contact composition | 1 NO/NC |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account