black Ø40 mushroom pushbutton head Ø22 latching turn release
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
black Ø40 mushroom pushbutton head Ø22 latching turn release
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB4BS52 |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
CAD overall depth | 57 mm |
CAD overall height | 40 mm |
CAD overall width | 40 mm |
cap/operator or lens colour | black |
compatibility code | ZB4 |
device short name | ZB4 |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
marking | unmarked |
mechanical durability | 500000 cycles |
mounting diameter | 22 mm |
net weight | 0.07 kg |
operator profile | black mushroom Ø 40 mm, unmarked |
overvoltage category | class I conforming to IEC 60536 |
product certifications | UL listed, GL, BV, CSA, LROS (Lloyds register of shipping), DNV |
product or component type | head for non-illuminated push-button |
protective treatment | TH |
range of product | Harmony XB4 |
reset | turn to release |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | latching |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | mushroom turn to release |
Head type | standard |
GCR BRIDGE | ZB4BRCUST01 |
Main group | mushroom head |
Electrical composition code | C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting, C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C10 for <4 contacts using single and double blocks in front mounting |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-5-4, EN/IEC 60947-5-5, EN/IEC 60947-1, EN/IEC 60947-5-1, CSA C22.2 No 14, JIS C8201-5-1, UL 508, JIS C8201-1 |
Device Presentation | basic element |