
AvatarOn, wallplate for keystone RJ45, Wine gold
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, wallplate for keystone RJ45, Wine gold
Description
Schneider Electric AvatarOn E8331RJS_WG in color wine gold is a 1 gang keystone wallplate. This wallplate is applicable to a socket with 1 Actassi RJ45 keystone modular jack. The wallplate is 86 mm in width, 86 mm in height and 15 mm in depth. This wallplate enables both flush and surface mounting. The material it uses is polycarbonate, characterizing high impact strength. Besides, this is a green premium product, taking care of your family as much as possible.
Product Details
Part Number | E8331RJS_WG |
---|---|
Activity | HDCWD |
Weight | 98.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 1.5 cm |
Colour | wine gold |
Colour | Wine Gold |
depth | 15 mm |
device mounting | flush, surface |
height | 86 mm |
Material | polycarbonate |
Number of Gangs | 1 gang |
product compatibility | Actassi RJ45 keystone modular jack |
product or component type | Wallplates |
Provided Equipment | label holder |
range | AvatarOn |
Socket Number | 1 |
width | 86 mm |
product compatibility | Actassi RJ45 keystone modular jack |