AvatarOn, wallplate for 1 keystone RJ45, Dark grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, wallplate for 1 keystone RJ45, Dark grey
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | E8331RJS_DG |
Activity | HDCWD |
Weight | 98.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
Colour | dark grey |
Colour | Dark Grey |
depth | 15 mm |
device mounting | flush, surface |
height | 86 mm |
Material | polycarbonate |
Number of Gangs | 1 gang |
product compatibility | Actassi RJ45 keystone modular jack |
product or component type | Wallplates |
Provided Equipment | label holder |
range | AvatarOn |
Socket Number | 1 |
width | 86 mm |
product compatibility | Actassi RJ45 keystone modular jack |