
AvatarOn, switched socket, 2P + 3P, 16 A, 250 V, Wine Gold
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, switched socket, 2P + 3P, 16 A, 250 V, Wine Gold
Description
Schneider Electric AvatarOn switched socket E8315TS_WG is a complete product in color wine gold and with 1 gang. This switch is 2P + 3P. And this device is universal standard. And its rated current is 16A. Its matching mounting box can be recessed into the surface of the wall with flush type. Besides, the IP rating of this device is IP20. What's more, it well satisfied the standard of IEC 60884-2-3. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. Being made of polycarbonate material, this switched socket is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Rated current | 16 A socket-outlet |
---|---|
Part Number | E8315TS_WG |
Activity | HDCWD |
Weight | 111.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.8 cm |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | -5-60 °C |
Colour | wine gold |
Colour | Wine Gold |
depth | 27.5 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
electrical durability | 5000 cycles |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P + 3P with shutter |
Outlet Standard | universal |
Outlet Standard Description | with earthing contact |
product or component type | switched socket |
range | AvatarOn |
relative humidity | 0-95 % |
Service Life in Cycles | 20000 cycles |
Socket Number | 2 |
standards | IEC 60884-2-3 |
Surface Finish | glossy |
Surface Treatment | painted cover plate |
Type of Packing | flow-pack |
width | 86 mm |
Outlet standard deviation | universal |
ambient air temperature for operation | -5-45 °C |
standards | IEC 60884-2-3 |
Electrical Durability | 5000 cycles |