AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wine Gold
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wine Gold
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn switched socket E83T25N_WG_G12 is a complete product in color wine gold and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is screw. The IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. Being made of polycarbonate material, this switched socket is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A socket-outlet |
Part Number | E83T25N_WG_G12 |
Activity | HDCWD |
Weight | 151.0 g |
Package1 Length*Width*Height | 14.6 cm x 8.6 cm x 3.2 cm |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | -5-60 °C |
Colour | wine gold |
Colour | Wine Gold |
Connections - Terminals | screw terminal |
depth | 31.7 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
electrical durability | 5000 cycles |
fixing mode | screw |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 3P with shutter |
Outlet Standard | British BS 1363A |
Outlet Standard Description | with earthing contact |
Pilot Light | LED |
product certifications | SIRIM |
product or component type | switched socket |
range | AvatarOn |
relative humidity | 0-95 % |
Service Life in Cycles | 20000 cycles |
Socket Number | 2 |
standards | MS 589, SS 145, BS 1363 |
Surface Finish | glossy |
Surface Treatment | painted mechanism cover |
Type of Packing | flow-pack |
width | 146 mm |
Outlet standard deviation | British BS 1363A |
ambient air temperature for operation | -5-45 °C |
standards | MS 589, SS 145, BS 1363 |
connections - terminals | screw terminal |
Electrical Durability | 5000 cycles |