
calcActive())">
Actassi - cable - category 6 - UTP - 23 AWG - solid copper - blue - CM
ACT4P6UCM3RBBU_E
AEDÂ 1,311.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ACT4P6UCM3RBBU_E
Actassi - cable - category 6 - UTP - 23 AWG - solid copper - blue - CM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi - cable - category 6 - UTP - 23 AWG - solid copper - blue - CM
AEDÂ 1,311.58
Product Details
Activity | HDCFD |
---|---|
Part Number | ACT4P6UCM3RBBU_E |
Capacitance unbalance | 330 pF / 100 m |
Wire insulation material | PE |
standards | ANSI/TIA-568-C.2, ISO/IEC 11801 |
Type of Cable | 4 pair cables |
range | Actassi |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account