2Gang WALL Plate for Keystone Data jack, Aluminium silver
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2Gang WALL Plate for Keystone Data jack, Aluminium silver
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | KB32RJK_AS |
Activity | HDCWD |
Weight | 82.0 g |
Package1 Length*Width*Height | 8.6 cm x 5 cm x 8.6 cm |
Cover Frame Colour Tint | aluminium silver |
device application | communication |
device short name | KB31 |
Number of Gangs | 2 gangs |
product or component type | data socket with shutter |
range | Vivace |
range of product | Vivace |