2Gang Blank Plate
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2Gang Blank Plate
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 45 A at 250 V AC |
Show Accessory | No |
Part Number | E8230TX |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
ambient air temperature for operation | -5-40 °C |
Cover Frame Colour Tint | lavender silver |
depth | 13.85 mm |
height | 147 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
product or component type | blank plate |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |