
calcActive())">
1 Gang Telephone Outlet with Shutter
KB31TS
AEDÂ 14.85
AEDÂ 12.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31TS
1 Gang Telephone Outlet with Shutter
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang Telephone Outlet with Shutter
AEDÂ 14.85
AEDÂ 12.00
Description
This Vivace one gang telephone socket applies RJ11 connector It has shutter to prevent dust ingress and foreign object insertion The socket comes in white color
Product Details
Rated current | 10 AX at 250 V AC 50 Hz |
---|---|
Part Number | KB31TS |
Activity | HDCWD |
Weight | 52.700 g |
Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-40 °C |
Colour | wall: white |
Connections - Terminals | clamp terminal |
Connector Type | M-110 keystone 4 RJ11 connector |
Cover Frame Colour Tint | white |
depth | 35 mm |
device mounting | flush |
Device Presentation | complete product |
device short name | KB31 |
Embedding Depth | 28 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
fixing mode | by 2 screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate, polycarbonate: base |
mounting support | wall mounted |
Number of Gangs | 1 gang |
operating altitude | 0...2000 m |
product or component type | telephone socket |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Surface Finish | untreated |
Surface Treatment | untreated |
Telephone Socket Type | RJ11 (4 contacts), RJ11 (4 contacts) |
Tightening Torque | 0.4 N.m |
width | 87 mm |
Main colour tint | white |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60670-1 |
environmental characteristic | indoor use |
Type of Cable | 2 pairs |
connections - terminals | clamp terminal |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account