Xs7C4A1Mpg13, Inductive Sensor Xs7 40X40X117, Pbt, Sn15 Mm, 24-240Vac/Dc, Terminals

XS7C4A1MPG13
Be the first one to review this.
XS7C4A1MPG13, Inductive sensor XS7 40x40x117, PBT, Sn15 mm, 24-240VAC/DC, terminals
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A 40Mm X 40Mm X 117Mm Format Sensor, Flush Mountable In Metal. It Features A Plastic Case With A Plug-In 5 Position Turret Head And A Pg 13.5 Cable Entry. It Has A Sensing Distance Of 15Mm. Two-Wire, Ac Or Dc Supply, Unprotected, 24V To 240V, No Or Nc Function Programmable. This Sensor Must Be Protected By A.4A Quick-Blow Fuse, Reference Xuze04, Connected In Series With The Load.

Product Details

SKU XS7C4A1MPG13
Part Number XS7C4A1MPG13
Price ZAR 3,471.06
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Xs7C4A1Mpg13, Inductive Sensor Xs7 40X40X117, Pbt, Sn15 Mm, 24-240Vac/Dc, Terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.