Acti9 Installation Connection Power Distribution

17 results

Sort By arrow-down
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 57 Modules - 100 A
A9XPH557

check-small In stock

ZAR 1,643.44
Acti9 - Comb Busbar - 3L Wtih Aux - 18 Mm Pitch - 57 Modules - 100A
A9XAH357

check-small In stock

ZAR 3,334.07
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 18 Modules - 100 A
A9XPH518

check-small In stock

ZAR 1,410.53
Acti9 - Comb Busbar - 3L+N Balanced Wtih Aux - 18 Mm Pitch - 57 Modules
A9XAH557

check-small In stock

ZAR 1,643.44
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 24 Modules - 100 A
A9XPH524

check-small In stock

ZAR 862.83
Acti9 - Comb Busbar - 1L With Aux - 18 Mm Pitch - 57 Modules - 100A
A9XAH157

check-small In stock

ZAR 1,327.50
Din Socket, Acti9 Ipc, 2P+E, 16A, 250Vac
A9A15310

check-small In stock

ZAR 249.21
ZAR 249.21
Acti9 - Comb Busbar - 3L+N - 18 Mm Pitch - 24 Modules - 100 A
A9XPH424

check-small In stock

ZAR 1,492.44
ZAR 1,492.44
Acti9 - Comb Busbar - 3L - 18 Mm Pitch - 12 Modules - 100A
A9XPH312

check-small In stock

ZAR 920.81
ZAR 920.81
Acti9 - Comb Busbar - 3L - 18 Mm Pitch - 24 Modules - 100A
A9XPH324

check-small In stock

ZAR 985.48
ZAR 985.48
Acti9 - Comb Busbar - 1L - 18 Mm Pitch - 24 Modules - 100A
A9XPH124

check-small In stock

ZAR 620.21
ZAR 620.21
Acti9 - Comb Busbar - 1L+N - 18 Mm Pitch - 24 Modules - 100 A
A9XPH224

check-small In stock

ZAR 1,252.05
ZAR 1,252.05