Xckp2145P16 - Limit Switch Xckp - Th.Plastic Roller Lever Var.Length - 1Nc+1No - Snap - M16

XCKP2145P16
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Xckp Compact Format (Cenelec En 50047) Limit Switch Has A Thermoplastic Variable Length Roller Lever And A Plastic Body. This Limit Switch Has A Double Insulated Thermoplastic Body, A Modular Design Allowing Easier Maintenance And A Compact Cenelec En50047 Format. It Is Ip66 And Ik04 Impact Resistant, Making It Ideal For Heavy Duty Use In Harsh Conditions. It Is Fixed On The Machine By Its Body, And Has A Typical 5 Million Cycles Electrical Durability In Dc-13 Utilization Category. It Complies With Ccc, En/Iec 60947.-5-1, Csa C22.2 No.14, En/Iec 60204-1, Ul 508 Standards. Compatible With The Well Distributed Range Of Common Xck Heads, Allowing Quick Replacement In Case Of Damage. Variable Composition Design Allows Late Modifications On The Switch, For Example Change Of Connection Type Or Head.

Product Details

SKU XCKP2145P16
Part Number XCKP2145P16
Price ZAR 989.31
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Xckp2145P16 - Limit Switch Xckp - Th.Plastic Roller Lever Var.Length - 1Nc+1No - Snap - M16
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.