Ultrasonic Sensors Xx, Ultrasonic Sensor, M30 Stainless Steel, Diffuse, Sn 1 M, 4...20 Ma, M12

XX930S1A2M12
Be the first one to review this.
Ultrasonic sensors XX, ultrasonic sensor, M30 stainless steel, diffuse, Sn 1 m, 4...20 mA, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Cylindrical Ultrasonic Sensor Has A Stainless Steel 303 Case. It Has A Supply Voltage Of 15V To 24V Dc And An Analog Ouput Of 4Ma To 20 Ma. This Cylindrical Ultrasonic Distance Sensor With Analogue Output, Is Mountable Directly On A Surface Or Bracket, Thanks To Its Cylindrical Thread And 2 Fixing Nuts. Stainless Steel Case Makes It Ideal For High Hygiene Environments. Multi-Led Display Allows To Identify Status Of The Sensor, To Facilitate Setup And Troubleshooting. Ip65 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Hot Environments Up To +50°C. It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Is Iec 60947-5-2 Compliant.

Product Details

SKU XX930S1A2M12
Part Number XX930S1A2M12
Price ZAR 19,269.38
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Ultrasonic Sensors Xx, Ultrasonic Sensor, M30 Stainless Steel, Diffuse, Sn 1 M, 4...20 Ma, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.