Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M30, Sn 2 M, Nc+No, Pnp, M12 Connector

XX630A2PCM12
Be the first one to review this.
Ultrasonic sensors XX, ultrasonic sensor cylindrical M30, Sn 2 m, NC+NO, PNP, M12 connector
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xx Range, An Offer Of Ultrasonic Sensors. This General Purpose Ultrasonic Sensor Has A Cylindrical M30 Design. It Has Diffuse Detection System. It Supports 2M Adjustable With Teach Push-Button Nominal Sensing Distance And 1 Normally Closed + 1 Normally Opened Pnp Discrete Output. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection And 1 Led For Setting-Up Assistance. It Is An Ultrasonic Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A Current Consumption Of 100Ma And A Transmission Frequency Of 200Khz. It Is An Ip67 Rated Product. The Enclosure Is Made Of Ultem With Silicone Front. Its Dimensions Are 35Mm (Width) X 85Mm (Depth) X 35Mm (Height) And Weighs.091Kg. This Product Is Certified By Ul And Ccsaus. It Meets Iec 60947-5-2 Standards. These Ultrasonic Sensors Are Ideal For Detection Of Any Material, Irrespective Of Colour, Light Ambiance At The Same Distance, Without Adjustment Or Correction Factor. Ex Osisonic, Osisense Xx Ultrasonic Sensors Enable Detection, Without Contact, Of Any Object Irrespective Of Its Material (Metal, Plastic, Wood, Cardboard, Etc.), Nature (Solid, Liquid, Powder, Etc.), Colour.

Product Details

SKU XX630A2PCM12
Part Number XX630A2PCM12
Price ZAR 13,979.46
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M30, Sn 2 M, Nc+No, Pnp, M12 Connector
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.