Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M30, Sn 2 M, 0...10 V, M12 Connector

XX930A2A1M12
Be the first one to review this.
Ultrasonic sensors XX, ultrasonic sensor cylindrical M30, Sn 2 m, 0...10 V, M12 connector
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xx Range, An Offer Of Ultrasonic Sensors. This Ultrasonic Sensor Has A Cylindrical M30 Design With Diffuse Detection System. It Supports 2M Nominal Sensing Distance And Analogue Output. The Ultrasonic Sensor With A Rated Supply Voltage Of 15V To 24V Dc With Reverse Polarity Protection And Current Consumption Of 80Ma. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of Ultem With Silicone Front. Its Dimensions Are 35Mm (Width) X 85Mm (Depth) X 35Mm (Height). It Weighs.095Kg. This Product Is Certified By Ce, Ccsaus And Ul. It Meets Iec 60947 5 2 Standards. Xx Ultrasonic Sensors Operate In Diffuse, Reflex, And Thru Beam Modes. This Range Of Sensors Even Includes Long Distance Detection Models. The Xx Ultrasonic Sensors Perform Contactless, Reliable, And High Performance Detection Regardless Of The Target'S Shape, Texture, Color, Or Transparency.

Product Details

SKU XX930A2A1M12
Part Number XX930A2A1M12
Price ZAR 23,043.76
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M30, Sn 2 M, 0...10 V, M12 Connector
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.