Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M30, Sn 1 M, Nc + No, M12 Connector

XX630A1PCM12
Be the first one to review this.
Ultrasonic sensors XX, ultrasonic sensor cylindrical M30, Sn 1 m, NC + NO, M12 connector
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Cylindrical (Diffuse System) Ultrasonic Sensor Has A Ultem Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Cylindrical Ultrasonic Sensor, Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Ultem® High Strength Case Makes It Ideal For High Temperature Environments. Multi-Led Display Allows To Identify Status Of The Sensor, To Facilitate Setup And Troubleshooting. Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Hot Environments Up To +60°C. It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Is Iec 60947-5-2 Compliant.

Product Details

SKU XX630A1PCM12
Part Number XX630A1PCM12
Price ZAR 13,042.66
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M30, Sn 1 M, Nc + No, M12 Connector
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.