Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M18, Sn=1 M, Analog 4 20 Ma, Sync, Connector M12

XXS18P1AM12
Be the first one to review this.
Ultrasonic sensors XX, ultrasonic sensor cylindrical M18, Sn=1 m, analog 4 20 mA, SYNC, connector M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xx Range, An Offer Of Ultrasonic Sensors. This Ultrasonic Sensor Has A Cylindrical M18 Design With Diffuse Detection System. It Supports 1M Nominal Sensing Distance And Analogue Output. The Ultrasonic Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection And Current Consumption Of 30Ma. It Is Furnished With 5-Pin M12 Male Connector For Electrical Connection. It Is An Ip65/Ip67 Rated Product. The Enclosure Is Made Of Pbt With Epoxy, Rubber And Resin Front. Its Dimensions Are 18Mm (Width) X 64Mm (Depth) X 18Mm (Height). It Weighs.033Kg. This Product Is Certified By Ce, Culus, Eac, E2, Ecolab And Rcm. It Meets Csa C22.2 No 14, En/Iec 60947 5 2 And Ul 508 Standards. Xx Ultrasonic Sensors Operate In Diffuse, Reflex, And Thru Beam Modes. This Range Of Sensors Even Includes Long Distance Detection Models. The Xx Ultrasonic Sensors Perform Contactless, Reliable, And High Performance Detection Regardless Of The Target'S Shape, Texture, Color, Or Transparency.

Product Details

SKU XXS18P1AM12
Part Number XXS18P1AM12
Price ZAR 10,026.53
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M18, Sn=1 M, Analog 4 20 Ma, Sync, Connector M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.