
Tesys K Contactor - 4P (2 No + 2 Nc) - Ac-1 <= 440 V 20 A - 24 V Dc Coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LP1K09008BD |
---|---|
Part Number | LP1K09008BD |
Price | ZARÂ 1,064.94 |
FAQs | No |
Activity | PPCTR |