Tesys D Reversing Contactor - 3P(3 No) - Ac-3 - <= 440 V 38 A - 110 V Ac Coil

LC2D38F7
Be the first one to review this.
TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 38 A - 110 V AC coil
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys D Reversing Contactor, 3 Poles (3No), For Motor Control Applications Up To 38A/690V Ac-3 (18.5Kw@400V). It Provides 110V 50/60Hz Ac Coils, 2No+2Nc Built-In Auxiliary Contacts (Nc Mirror Certified), Connection By Screw Clamp Terminals. For Operating Rates Until 3600 Cycles/Hour And Environments Until 60°C, It Procures High Reliability And Durability. Compact (90Mm Width), Din-Rail Mounting Or Screw Fixing. With Pre-Wired Reversing Power Connections, Mechanical Interlock (Without Electrical Interlocking). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).

Product Details

Seller Information

Documents

Reviews