
Tesys D - Contactor Coil - Lx1D8 - 220 V Ac 50 Hz For 115 A Contactor
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Product Details
SKU | LX1D8M5 |
---|---|
Part Number | LX1D8M5 |
Price | ZARÂ 4,501.94 |
FAQs | No |
Activity | 0 |