
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 80 A - 500 V Ac 50 Hz Coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Product Details
SKU | LC1D80S5 |
---|---|
Part Number | LC1D80S5 |
Price | ZARÂ 9,237.56 |
FAQs | No |
Activity | 0 |