
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 38 A, 24 Vdc Low Cons Coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LC1D38BL |
---|---|
Part Number | LC1D38BL |
Price | ZARÂ 4,697.29 |
FAQs | No |
Activity | PPCTR |