Telemecanique Emergency Stop Rope Pull Switches Xy2C, Cable End Protector, Ø 5 Mm, For Xy2C

XY2CZ704
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Xy2C Range, An Offer Of Emergency Stop Rope Pull Switches. This End Protector Is Suitable For 5Mm Diameter Cable. It Weighs.01Kg. It Is Suitable For Woodworking Machines, Conveyor Systems, Printing Machines, Textile Machines, Rolling Mills, Test Laboratories And Surface Treatment Works. This End Protector Is Compatible With The Xy2C Emergency Stop Rope Pull Switches. It Is Sold In 10 Per Indivisible Quantity. The Xy2 Line Of Switches Come In A Robust Metal Enclosure So They Can Be Used In Severe Environments And They Conform To En/Iso 13850 And En/Iec 60947-5-5. Xy2 Range Emergency Stop Rope Pull Switch Is Intended For All Machines Requiring Stopping Of A Dangerous Movement In The Immediate Vicinity Of The Machine.

Product Details

SKU XY2CZ704
Part Number XY2CZ704
Price ZAR 197.07
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Telemecanique Emergency Stop Rope Pull Switches Xy2C, Cable End Protector, Ø 5 Mm, For Xy2C
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.