Telemecanique Capacitive Proximity Sensors Xt, Cylindrical M30, Plastic, Sn 15 Mm, 12...24 V Dc

XT230A1PCM12
Be the first one to review this.
Telemecanique Capacitive proximity sensors XT, cylindrical M30, plastic, Sn 15 mm, 12...24 V DC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xt Offer Is A Range Of Capacitive Proximity Sensors, Dedicated To The Detection Of Insulated Or Conductive Materials. These Sensors Are Suitable For The Detection Of Any Object Irrespective Of Material Or Conductivity. This Sensor Features A Cylindrical Plastic Case, Diameter 30Mm, Threaded M30 X 1.5 And A M12 Connector. Advantages Of This Capacitive Proximity Sensor, No Physical Contact With The Object To Be Detected, High Operating Rates, Solid-State Product, No Moving Parts. It Is Non Flush Mountable With A Sensing Distance Of 15Mm. 4-Wire, 12V To 24V Dc, With No/Nc Function And A Pnp Output. Output State Indication By A Yellow Led. It Is Suitable For Detection (Presence Or Passage) Of Paper, Cardboard, Glass, Etc. This Sensor Complies With Ce And Cetlus Certifications, And With Iec 60947-5-2 And Ul 61010-1 Standards. A Threaded Sleeve Xtaz30 And A 90° Fixing Bracket Xxz30, To Be Ordered Separatly, Are Available To Facilitate The Mounting And Protection Of This Sensor.

Product Details

SKU XT230A1PCM12
Part Number XT230A1PCM12
Price ZAR 3,643.89
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Telemecanique Capacitive Proximity Sensors Xt, Cylindrical M30, Plastic, Sn 15 Mm, 12...24 V Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.