
Switch-Disconnector Masterpact Nw20Had -D - 2000 A - 900 V - 3 Poles - Fixed
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Product Details
SKU | 48688 |
---|---|
Part Number | 48688 |
Price | ZARÂ 200,328.80 |
FAQs | No |
Activity | #N/A |