Standard Early Make Contact, Compact Nsx100 To Nsx630, Rotary Handle Position Caf, 2 Changeover Contact Types

LV429346
Be the first one to review this.
standard early make contact, ComPact NSX100 to NSX630, rotary handle position CAF, 2 changeover contact types
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

It Is A Double Early Break Contact That Indicates The Position Of The Rotary Handle For Compact Nsx 100 To 630 And Powerpact Multistandard H/J/L Circuit Breakers. An Early Make Contact (Cam), In Conjunction With A Rotary Handle, Can Be Used To Anticipate Device Closing. The Contact Fits Into The Rotary Handle Unit. These Auxiliaries Are 2 Common Point Changeover Type Contacts With 1 Normally Open Contact And 1 Normally Closed Contact. The Rated Current Is 6A And The Minimum Load Is 100Ma At 24 Vdc. Utilization Categories Are Ac12/Ac15/Dc12/Dc14. Compact Nsx And Powerpact Chassis Can Be Equipped With 1 Early Break Contact. It Complies With Iec 60947-5-1 Standard.

Product Details

SKU LV429346
Part Number LV429346
Price ZAR 2,436.36
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Standard Early Make Contact, Compact Nsx100 To Nsx630, Rotary Handle Position Caf, 2 Changeover Contact Types
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.