Standard Early Break Contact, Compact Nsx400 To Nsx630, Rotary Handle Position Cao, 1 Changeover Contact Type

LV432605
Be the first one to review this.
standard early break contact, ComPact NSX400 to NSX630, rotary handle position CAO, 1 changeover contact type
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

It Is A Single Early Break Contact That Indicates The Position Of The Rotary Handle For Compact Nsx 400/630 And Powerpact Multistandard L Circuit Breakers. An Early Break Contact (Cam), In Conjunction With A Rotary Handle, Can Be Used To Anticipate Device Opening. The Contact Fits Into The Rotary Handle Unit. This Auxiliary Contact Is A Common Point Changeover Type Contact With 1 Normally Open Contact And 1 Normally Closed Contact. The Rated Current Is 6A And The Minimum Load Is 100Ma At 24 Vdc. Utilization Categories Are Ac12/Ac15/Dc12/Dc14. Compact Nsx And Powerpact Chassis Can Be Equipped With 1 Early Break Contact. It Complies With Iec 60947-5-1 Standard.

Product Details

SKU LV432605
Part Number LV432605
Price ZAR 2,355.59
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Standard Early Break Contact, Compact Nsx400 To Nsx630, Rotary Handle Position Cao, 1 Changeover Contact Type
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.