Standard Control Unit, Tesys U, 0.35-1.4A, 3P Motors, Thermal Magnetic Protection, Class 10, Coil 24V Ac

LUCA1XB
Be the first one to review this.
Standard control unit, TeSys U, 0.35-1.4A, 3P motors, thermal magnetic protection, class 10, coil 24V AC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys U Standard Control Unit To Be Inserted In Power Bases Lub12, Lub32, Lub38 To Form A Tesys U Starter Controller, For 3-Phase Motor Applications Up To.25Kw@400V. It Provides Full Protection To Motors With A Rated Current Ir.35-1.4A (Ir Adjustable), Overload Tripping Class 10, Short Circuit At 13 X Irmax, Overcurrent At 14.2 X Ir, Phase Loss, Insulation Fault (Protection Of Equipment Only). To Be Used With A 24V Ac Voltage For The Control Of The Starter (Through The Control Terminals A1/A2 Located In The Power Base). Certified When Used In Conjunction With A Lub Power Base (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).

Product Details

SKU LUCA1XB
Part Number LUCA1XB
Price ZAR 2,121.74
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Standard Control Unit, Tesys U, 0.35-1.4A, 3P Motors, Thermal Magnetic Protection, Class 10, Coil 24V Ac
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.