Safety Thru Beam Pair Photo Electric Sensors, Preventa Safety Detection, Security Light Curtain Xu2 S, Of Body, Sn 8 M, 12...24 Vdc, M12

XU2S18PP340D
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Xusl Range, An Offer Of Safety Light Curtains. This Security Light Curtain For Body Detection. It Supports 1 Safety Outputs Ossd Pnp With A Sensing Distance Of 8M. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. It Is A Safety Light Curtain With A Rated Supply Voltage Of 12V To 24V Dc. It Is An Ip67 Rated Product. The Casing Is Made Of Nickel Plated Brass With Polymethyl Methacrylate Lenses. It Weighs.155Kg. It Is Ideal For All The Dangerous Machines With Free Access Requiring A Zone Protection For The Security Of Operators And Machines. This Product Is Certified By Ce. It Meets En/Iec 61496-2, En/Iec 61496-1 And En/Iec 60825-1 Standards. It Is An Optical Protection System With Infrared Beams That Provides Protection For Operators In The Vicinity Of Hazardous Zones. Any Moving Parts In This Zone Are Stopped If At Least One Of The Light Beams Is Broken. The Safety Light Curtain Can Only Be Used On Machines On Which The Movement Of Working Components Can Be Stopped At Any Time During A Hazardous Phase. This Light Curtain Provides A Stop Signal, Not A Control Instruction.

Product Details

SKU XU2S18PP340D
Part Number XU2S18PP340D
Price ZAR 4,818.18
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Thru Beam Pair Photo Electric Sensors, Preventa Safety Detection, Security Light Curtain Xu2 S, Of Body, Sn 8 M, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.