Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcste, 1Nc + 1 No, Slow Break, 1 Entry Tapped Pg 11 230 V

XCSTE5341
Be the first one to review this.
Safety switch, Telemecanique Safety switches XCS, plastic XCSTE, 1NC + 1 NO, slow break, 1 entry tapped Pg 11 230 V
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xcs Range, An Offer Of Safety Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Slow Break, Break Before Make Contacts, Normally Closed Contact With Positive Opening Operation. It Is A Switch With A Rated Operational Current Of 3A At 120V Ac, 1.5A At 240V Ac,.55A At 125V Dc,.27A At 250V Dc And A Conventional Enclosed Thermal Current Of 6A. It Is Designed To Operate In Hazardous Environments. It Is Furnished With Clamp Terminals For Electrical Connection And 1 Cable Entry Tapped For Pg11. It Supports Minimum Actuation Speed Of.01M/S And Maximum Actuation Speed.5M/S. It Offers Long Mechanical Durability Which Is About 1 Million Operating Cycles. It Is An Ip67 Rated Product. The Casing Is Made Of Plastic. Its Dimensions Are 110Mm (Width) X 33Mm (Depth) X 94Mm (Height) And Weighs.36Kg. It Is Intended As Far As Safety Is Concerned All Dangerous Machines In All Sectors Are Involved. Such As Packaging, Handling, Robotics, Machine Tools, Presses, Automotive Sector. This Product Is Certified By Csa And Ul. It Meets Csa C22.2 No 14, En 1088/Iso 14119, En/Iec 60947-5-1, En/Iso 12100, En/Iec 60204-1, Ul 508 Standards. This Plastic Safety Interlock Switch Case For Use On Light Machines With Low Inertia. Safety Switches For The Protection Of Operators, By Controlling The Safe Opening And Interlocking Of Guards And Covers In Your Installations.

Product Details

SKU XCSTE5341
Part Number XCSTE5341
Price ZAR 8,364.19
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcste, 1Nc + 1 No, Slow Break, 1 Entry Tapped Pg 11 230 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.